G150-300-M22/Z22Y-1600-1
Item number:151116475


Product features
- Metal enclosure with impact-resistant plastic hood
- Various cam shapes for varying switch travel
- Available for easy adjustment of switching points by setting disk cams from front
Ordering data
Product type descriptionG150-300-M22/Z22Y-1600-1
Article number (order number)151116475
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULus
General data
Housing materialLight alloy die-casting
Material of the housing coverGlass-fibre, thermoplastic
Gross weight1,525g
General data - Features
Number of normally closed (NC)4
Number of NC, left2
Number of NC, right2
Number of normally open (NO)4
Number of NO, left2
Number of NO, right2
Number of pointed cams8
Front adjustable camsYes
Mechanical data
Mountingfloor mounting
Gear ratio1:300
Type of shaft mountingFull shaft
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, maximum2.5 mm²
Mechanical data - Dimensions
Length244mm
Width120mm
Height114mm
Length of shaft44mm
Diameter of Shaft12mm
Tolerance of the diameter of shafth8
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Material of the contacts, electricalSilver
Switch element leftM 697-11-1
Switch element rightZ 6881-11-1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 20:51