G50-017Z22/22Y-1601-4
Item number:101122106


Product features
- Metal enclosure with impact-resistant plastic hood
- Various cam shapes for varying switch travel
- Available for easy adjustment of switching points by setting disk cams from front
Please log in to see prices
Ordering data
Product type descriptionG50-017Z22/22Y-1601-4
Article number (order number)101122106
EAN (European Article Number)4030661418575
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
Housing materialLight alloy die-casting
Material of the housing coverGlass-fibre, thermoplastic
Gross weight1,440g
General data - Features
Number of normally closed (NC)4
Number of NC, left2
Number of NC, right2
Number of normally open (NO)4
Number of NO, left2
Number of NO, right2
Number of pointed cams4
Number of cams 90°4
Front adjustable camsYes
Mechanical data
Mountingfloor mounting
Gear ratio1:17
Type of shaft mountingFull shaft
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, maximum2.5 mm²
Mechanical data - Dimensions
Length244mm
Width120mm
Height114mm
Length of shaft44mm
Diameter of Shaft12mm
Tolerance of the diameter of shafth8
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Material of the contacts, electricalSilver
Switch element leftZ 6881-11-1
Switch element rightZ 6881-11-1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 08:48