HDRZ40-BL-GR
Item number:103039515


Product features
- with latching
- hygienic design
- Customised symbols possible
Ordering data
Product type descriptionHDRZ40-BL-GR
Article number (order number)103039515
EAN (European Article Number)4030661617411
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
Approvals - Standards
CertificatescULushygiene tested
General data
StandardsDIN EN 1672-2EN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingMushroom impact button
DesignLatchingRound
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Sealing typeLip gasketsMembrane
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic
Material of the front ringStainless steel (V4A)
Material of the bellowsSilicone
Colour of the operating elementGrey
Colour of the front ringSilver
Colour of the bellowsBlue
Colour of the sealingBlue
General data - Features
Mounting flangeYes
Probing possible Yes
Latching Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum4
Anti-torsion protectionYes
Safety classification
Mission time20Year(s)
Mechanical data
UnlockingDraw unlocking
Mechanical lifetime, Command devices1,000,000Operations
Actuating stroke5.5mm
Ejection force, minimum50N
Mountingcentral nut
Tightening torque of nuts, maximum4Nm
Typical actuating force of the push button50N
Mechanical data - Dimensions
Width, maximum46mm
Height86mm
Mounting height38mm
Note (Mounting height)Height in front of the front panel.
Mounting depth48mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads40mm
Diameter of the front ring45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing65 x 65mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Scope of delivery with contact carrier SMF
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/06/2026, 21:28