HDTP30-BL-RT-514
Item number:103060373


Product features
- without latching
- hygienic design
- Customised symbols possible
Ordering data
Product type descriptionHDTP30-BL-RT-514
Article number (order number)103060373
EAN (European Article Number)4030661669120
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsDIN EN 1672-2EN 60947-1EN 60947-5-1
VersionsFront plate mountingMushroom impact button
DesignRoundTactile
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Sealing typeLip gasketsMembrane
Material of the operatorsPlastic
Material of the front ringStainless steel (V4A)
Material of the bellowsSilicone
Colour of the operating elementRed
Colour of the front ringSilver
Colour of the bellowsBlue
Colour of the sealingBlue
Gross weight51g
General data - Features
With symbol labelingYes
Probing possible Yes
Fully insulated Yes
Number of switch positions1
Number of contact elements, maximum6
Anti-torsion protectionYes
Safety classification
Mission time20Year(s)
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
Actuating stroke3.5mm
Mountingcentral nut
Tightening torque of nuts, maximum4Nm
Symbol labeling number514
Type of labelingLaser
Typical actuating force of the push button14N
Mechanical data - Dimensions
Width, maximum46mm
Height70mm
Mounting height22mm
Note (Mounting height)Height in front of the front panel.
Mounting depth48mm
Note (Mounting depth)Depth behind front panel including one contact element
diameters for the actuating heads30mm
Diameter of the front ring45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing65 x 65mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Electrical data
Switching frequency of the command device, maximum1,000/h
Scope of delivery
Note (scope of delivery, number and type)Scope of delivery with contact carrier SMF
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 20:18