HHS63-BL-SW-MP-3050
Item number:103059038


Product features
- With mounting plate
- hygienic design
- lockable with a lock
Ordering data
Product type descriptionHHS63-BL-SW-MP-3050
Article number (order number)103059038
EAN (European Article Number)4030661663272
eCl@ss number, version 12.027-37-14-03
eCl@ss number, version 11.027-37-14-03
eCl@ss number, version 9.027-37-14-03
ETIM number, version 7.0EC000216
ETIM number, version 6.0EC000216
General data
StandardsANSI/UL 60947-1ANSI/UL 60947-4-1ADIN EN 1672-2EN IEC 60204-1EN IEC 60947-5-1
Climatic stressDIN IEC 60068-2-30DIN IEC 60068-2-78
VersionsFront plate mountingMain switch 63 A
DesignLarge marking platesquareStrengthening plate
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Togglelong
Sealing typeLip gasketsMembrane
Material of the bracketStainless steel (V4A)
Material of the mounting plateStainless steel (V4A)
Material of the front ringStainless steel (V4A)
Material of the toggleABS
Colour of the marking plateSilver
Colour of the bracketSilver
Colour of the Contact elementBlack
Colour of the front ringSilver
Colour of the mounting plateSilver
Colour of the handleBlack
Colour of the bellowsBlue
Colour of the sealingBlue
Gross weight220g
General data - Features
Lockable neutral position Yes
Latching Yes
Number of switch positions1
Number of main contacts3
Anti-torsion protectionYes
Safety classification
Mission time20Year(s)
Mechanical data
UnlockingRotating unlatcher
Latching positionright
Mechanical lifetime, minimum100,000Operations
Switching angle, right90°
Mountingcentral nut
Tightening torque of the screw2Nm
Tightening torque of nuts, maximum4Nm
Mounting position main contacts90°
Mechanical data - Connection technique
Cable section, minimum4 mm², flexible6 mm², starr
Cable section, maximum16 mm², flexible25 mm², rigid
NoteAll indications including the conductor ferrules.
Wire cross-section4AWG
Tightening torque of Clips2.5Nm
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length110mm
Width110mm
Height115mm
Mounting height37mm
Note (Mounting height)Height in front of the front panel.
Mounting depth78mm
Note (Mounting depth)Depth behind front panel including switch block
Diameter of the front ring45mm
Length of the handle52.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
NoteStrengthening plate 110 mm x 110 mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature+0 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Ambient temperature, switch element, maximumencapsulated +40°Copen +50°C
Ambient temperature, switch element, minimumencapsulated -25°Copen -25°C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current63A
Rated operating voltage690VAC
Required rated short-circuit current15,000A
Switching capacity, AC-318,500W
Switching capacity, AC-2322,000W
Switching principleSlow action
Other data
Note (applications)Disconnect Switch, Product line B200, Type series B263, 3 pole ON-OFF switch, Front mounting switchMain switch with black toggle
Scope of delivery
Note (scope of delivery, number and type)including strengthening plateScope of delivery with contact carrier SMF-SG
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 07:25