HWSE2-BL-SW
Item number:103041123


Product features
- short toggle
- hygienic design
- up to 12 positions
Please log in to see prices
Ordering data
Product type descriptionHWSE2-BL-SW
Article number (order number)103041123
EAN (European Article Number)4030661618067
eCl@ss number, version 12.027-37-12-43
eCl@ss number, version 11.027-37-12-43
eCl@ss number, version 9.027-37-12-43
ETIM number, version 7.0EC001029
ETIM number, version 6.0EC001029
Approvals - Standards
Certificateshygiene tested
General data
StandardsANSI/UL 60947-1ANSI/UL 60947-4-1ADIN EN 1672-2EN 60204EN 60947EN IEC 60204-1EN IEC 60947-5-1
Climatic stressDIN IEC 60068-2-30DIN IEC 60068-2-78
VersionsFront plate mounting
DesignRound
Installation conditions (mechanical)all surfaces min 3° to the horizontal
Toggleshort
Sealing typeLip gasketsMembrane
Material of the front ringStainless steel (V4A)
Material of the toggleABS
Colour of the front ringSilver
Colour of the handleBlack
Colour of the bellowsBlue
Colour of the sealingBlue
Gross weight190g
General data - Features
Latching Yes
Fully insulated Yes
Number of switch positions2
Anti-torsion protectionYes
Safety classification
Mission time20Year(s)
Mechanical data
Mechanical lifetime, Command devices1,000,000Operations
switching angle60°
Mountingcentral nut
Tightening torque of nuts, maximum4Nm
Mechanical data - Connection technique
Cable section, minimum1 mm², flexible1 mm², rigid
Cable section, maximum2.5 mm², flexible2.5 mm², rigid
NoteAll indications including the conductor ferrules.
Wire cross-section12AWG
Tightening torque of Clips2.5Nm
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Width, maximum48mm
Mounting height31mm
Note (Mounting height)Height in front of the front panel.
Mounting depth64mm
Note (Mounting depth)Depth behind front panel including cam switch
Diameter of the front ring45mm
Length of the handle26mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature+0 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 g
Restistance to shock<50 g (EN 60068-2-27)
Permissible installation altitude above sea level, maximum2,000m
Ambient temperature, switch element, maximumencapsulated +40°Copen +50°C
Ambient temperature, switch element, minimumencapsulated -25°Copen -25°C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current20A
Rated operating voltage690VAC
Required rated short-circuit current10,000A
Switching principleSlow action
Other data
Note (applications)Rotary Cam Switch, Product line M200, Type series M220, Front mounting switch
Scope of delivery
Note (scope of delivery, number and type)Scope of delivery with contact carrier SMF-SG
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 13:07