IFL 0,8-8M-10ST2P
Archive
Item number:101115870


Product features
- Design M 8 x 1
Ordering data
Product type descriptionIFL 0,8-8M-10ST2P
Article number (order number)101115870
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsEN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Active areaPlastic
Material of the nutsBrass
Gross weight15g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires3
Mechanical data - Switching distances
Nominal switching distance Sn0.8mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Dimensions
ISO thread of the sensorM8
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection class0
Electrical data
Operating voltage10 ... 30 VDC
Type of voltage rangeDC
Rated operating voltage10 ... 30 VDC
Operating current200mA
Protection circuit integratedMax. fuse rating
Electrical data - Digital Output
Voltage drop Ud, maximum1.2V
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/05/2026, 17:14