IFL 10-180L-11P-1665-1 3,0M
Archive
Item number:101170587

Product features
- Design M 18 x 1
Ordering data
Product type descriptionIFL 10-180L-11P-1665-1 3,0M
Article number (order number)101170587
EAN (European Article Number)4030661297873
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Housing materialPlastic
Active areaPlastic
Material of the nutsPlastic
Material of the washerPerbunan
Gross weight130g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires3
Mechanical data
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Switching distance Sn10 mm
Nominal switching distance Sn10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable3m
TerminationCable
Number of cable wires3
Wire cross-section0.25mm2
Material of the Cable mantlePVC
Mechanical data - Dimensions
Diameter of sensor18mm
ISO thread of the sensorM18x1
width across flats24BK
Length of sensor79mm
Diameter of the Mounting clampM18x1
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 60 VDC
Type of voltage rangeDC
No-load supply current I0, typical5.5mA
Rated operating voltage10 ... 60 VDC
Operating current400mA
Switching elementNO contact and NC contact (antivalent)
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversal
Switching frequency, approx.3,500Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1V
Current at Voltage drop Ud0.3A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 00:03