IFL 10-30-10/01-2498
Archive
Item number:101179471


Product features
- Design M30
Ordering data
Product type descriptionIFL 10-30-10/01-2498
Article number (order number)101179471
EAN (European Article Number)4030661312293
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight155g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Nominal switching distance Sn10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew connection
Cable section, maximum1 x 1.5 mm²
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor118mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Type of voltage rangeAC
Operating current, minimum10mA
Rated operating voltage15 ... 250 VAC
Operating current500mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4.5V
Current at Voltage drop Ud0.5A
Design of control elementsTwo-wire
Current leakage Ir, maximum1mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 08:41