IFL 10-30-10/01A
Item number:101154799


Product features
- Design M30
Please log in to see prices
Ordering data
Product type descriptionIFL 10-30-10/01A
Article number (order number)101154799
EAN (European Article Number)4030661174464
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsNickel plated brass
Gross weight145g
General data - Features
Integral system diagnostics, statusYes
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Nominal switching distance Sn10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
TerminationScrew connection
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Diameter of sensor30mm
ISO thread of the sensorM30
width across flats36BK
Length of sensor118mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
Type of voltage rangeACDC
Operating current, minimum10mA
No-load supply current I0, typical0.3mA
Rated operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Operating current200mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protectionProtection against polarity reversal
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4.5V
Current at Voltage drop Ud0.2A
Design of control elementsTwo-wire
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)An H30 clamp can also be supplied instead of the nuts.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 14:14