IFL 10-30M-NAM-2552 16,0M
Archive
Item number:101187004


Product features
- Design M30
Ordering data
Product type descriptionIFL 10-30M-NAM-2552 16,0M
Article number (order number)101187004
EAN (European Article Number)4030661334271
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN 19234DIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight365g
General data - Features
Cable sleeveNo
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Nominal switching distance Sn10mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable16m
Number of cable wires2
Wire cross-section0.14mm2
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor30mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage5 ... 30 VDC
Type of voltage rangeDC
Rated operating voltage5 ... 30 VDC
Operating current200mA
Switching elementNormally open contact (NO)
Protection circuit integratedMax. fuse ratingProtection against polarity reversal
Switching frequency, approx.300Hz
Scope of delivery
Note (scope of delivery, number and type)Weld-on nut and lock nut M30x1.5
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 20:18