IFL 15-30-10STP-1277
Archive
Item number:101175445

Product features
- Design M30
Ordering data
Product type descriptionIFL 15-30-10STP-1277
Article number (order number)101175445
EAN (European Article Number)4030661305356
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight155g
General data - Features
Integral system diagnostics, statusYes
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Nominal switching distance Sn15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationConnector M12 x 1
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor72mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 30 VDC
Type of voltage rangeDC
No-load supply current I0, typical3.5mA
Rated operating voltage10 ... 30 VDC
Operating current200mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalSurge protection
Switching frequency, approx.100Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.2V
Current at Voltage drop Ud0.2A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/05/2026, 09:44