IFL 15-30-10T-1310
Archive
Item number:101087284

Product features
- Metal enclosure
- AC 2-wire
- Double-insulated
- Max. + 110 °C
- Design M30
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFL 15-30-10T-1310
Article number (order number)101087284
EAN (European Article Number)4030661021553
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight185g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveYes
Number of cable wires2
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Nominal switching distance Sn15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable
Number of cable wires2
Wire cross-section0.5mm2
Material of the Cable mantleThermoflex
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor100mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature+0 ... +110 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage90 ... 250 VAC
Type of voltage rangeAC
Operating current, minimum10mA
Rated operating voltage90 ... 250 VAC
Operating current0.2mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum8V
Current at Voltage drop Ud0.2A
Design of control elementsTwo-wire
Current leakage Ir, maximum5mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)However, this does not affect the switching function of the proximity switch.Instead of nuts, a mounting clamp can be provided.The LED may be destroyed if operated continuously at temperatures above 90°C.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 10:43