IFL 15-333-10YPKG-M20
Archive
Item number:101172943


Product features
- Design 333
Ordering data
Product type descriptionIFL 15-333-10YPKG-M20
Article number (order number)101172943
EAN (European Article Number)4030661301822
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Housing materialPlastic
Material of the housing coverLuran
Gross weight100g
General data - Features
Integral system diagnostics, statusYes
Mechanical data - Switching distances
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Protection circuit integratedinductive interference protection
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 02:42