IFL 15-333E-10A
Archive
Item number:101113614


Product features
- Design 333 E
Ordering data
Product type descriptionIFL 15-333E-10A
Article number (order number)101113614
EAN (European Article Number)4030661040905
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Installation conditions (mechanical)flush
Housing materialPlastic
Active areaPlastic
Gross weight128g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Mechanical data - Switching distances
Nominal switching distance Sn16.5mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable H03VV-F
Number of cable wires2
Wire cross-section0.5mm2
Material of the Cable mantlePVC
Mechanical data - Dimensions
Length of sensor36.5mm
Width of sensor36.5mm
Height of sensor36.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
Type of voltage rangeACDC
Operating current, minimum10mA
Rated operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Operating current500mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4.5V
Current at Voltage drop Ud0.5A
Design of control elementsTwo-wire
Current leakage Ir, maximum1mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Mounting angle HWE-1 to simplify mounting available
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 21:32