IFL 2-12M-10NS
Item number:101112550


Product features
- Design M12
Ordering data
Product type descriptionIFL 2-12M-10NS
Article number (order number)101112550
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208
Housing construction formCylinder, thread
Housing materialBrass
Active areaPlastic
Material of the nutsNickel plated brass
General data - Features
Integral system diagnostics, statusYes
Number of cable wires3
Mechanical data - Switching distances
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
Mechanical data - Dimensions
ISO thread of the sensorM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Operating current200mA
Protection circuit integratedMax. fuse rating
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/05/2026, 02:21