IFL 20-400-10/01YKG-1522
Archive
Item number:101082836


Product features
- Design Ø 40 mm
Ordering data
Product type descriptionIFL 20-400-10/01YKG-1522
Article number (order number)101082836
EAN (European Article Number)4030661019062
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder smooth
Installation conditions (mechanical)not flush
Housing materialPlastic
Active areaPlastic
Material of the terminal fixingPlastic
Gross weight170g
General data - Features
Integral system diagnostics, statusYes
Mechanical data - Switching distances
Nominal switching distance Sn20mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew connection
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Diameter of sensor40mm
Length of sensor108mm
Width of sensor40mm
Height of sensor57mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Type of voltage rangeAC
Operating current, minimum10mA
Rated operating voltage15 ... 250 VAC
Operating current500mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protectionMax. fuse ratingSurge protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum7.5V
Current at Voltage drop Ud0.15A
Design of control elementsTwo-wire
Current leakage Ir, maximum1mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Scope of delivery
Note (scope of delivery, number and type)Clamp H 40 is included in delivery
Note
Note (General)Programmable by repositioning the plug-in jumper at the terminal screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:06