IFL 4B-12-01PK1
Archive
Item number:101113602


Product features
- Metal enclosure
- DC 3-wire
- higher switching distance
- Design M12
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFL 4B-12-01PK1
Article number (order number)101113602
EAN (European Article Number)4030661047324
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)Quasi-embeddable
Note (Installation condition)Other metal: x ≥ 1.2 mmSteel: x ≥ 2.4 mm
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsNickel plated brass
Gross weight66g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires3
Mechanical data
Tightening torque of nuts, maximum15Nm
Note (Tightening torque of nuts)In the shell core area: max. 500 Ncm
Mechanical data - Switching distances
Nominal switching distance Sn4mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable
Number of cable wires3
Wire cross-section0.14mm2
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM12
width across flats17BK
Length of sensor53.3mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage5 ... 40 VDC
Type of voltage rangeDC
No-load supply current I0, typical0.5mA
Rated operating voltage5 ... 40 VDC
Operating current200mA
Switching elementOpener (NC)
Protection circuit integratedinductive interference protectionProtection against polarity reversalshort-circuit protection (pulsed)Surge protection
Switching frequency, approx.550Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.3V
Current at Voltage drop Ud0.2A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)An H12 clamp can also be supplied instead of the nuts.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 10:57