IFL 5-18L-11P-1868 5,0M
Archive
Item number:101179282

Product features
- Design M 18 x 1
Ordering data
Product type descriptionIFL 5-18L-11P-1868 5,0M
Article number (order number)101179282
EAN (European Article Number)4030661311838
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight240g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires3
Mechanical data
Tightening torque of nuts, maximum18Nm
Mechanical data - Switching distances
Nominal switching distance Sn5mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable5m
TerminationCable
Number of cable wires4
Wire cross-section0.25mm2
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM18
width across flats24BK
Length of sensor79mm
Ambient conditions
IP Degree of protectionIP68
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 60 VDC
Type of voltage rangeDC
No-load supply current I0, typical5.5mA
Rated operating voltage10 ... 60 VDC
Operating current400mA
Switching elementNO contact and NC contact (antivalent)
Protection circuit integratedinductive interference protectionProtection against polarity reversal
Switching frequency, approx.500Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.5V
Current at Voltage drop Ud0.4A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 05:20