IFL 50-385-11P-2130
Item number:101116136

Product features
- Thermoplastic enclosure
- DC 4-wire
- Double-insulated
- Wiring compartment
- 3 cable entries M 20 x 1.5
- Design 385
Please log in to see prices
Ordering data
Product type descriptionIFL 50-385-11P-2130
Article number (order number)101116136
EAN (European Article Number)4030661041155
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Installation conditions (mechanical)not flush
Housing materialPlastic
Gross weight430g
General data - Features
Integral system diagnostics, statusNo
Number of cable wires4
Mechanical data - Switching distances
Nominal switching distance Sn50mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor80mm
Height of sensor135mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +130 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 40 VDC
Type of voltage rangeDC
No-load supply current I0, typical4mA
Rated operating voltage10 ... 40 VDC
Operating current200mA
Switching elementNO contact and NC contact (antivalent)
Protection circuit integratedinductive interference protectionProtection against polarity reversal
Switching frequency, approx.50Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.5V
Current at Voltage drop Ud0.2A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )without
Note
Note (General)Mounting bracket HW 385-1 available for easy installation. Device also available without function indicator (LED).
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 00:52