IFL 70-385-11P-1328
Archive
Item number:101117298

Product features
- Design 385
Ordering data
Product type descriptionIFL 70-385-11P-1328
Article number (order number)101117298
EAN (European Article Number)4030661022055
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208
Housing construction formBlock
Installation conditions (mechanical)not flush
Housing materialPlastic
Gross weight630g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires4
Mechanical data - Switching distances
Nominal switching distance Sn50mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor80mm
Height of sensor135mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 60 VDC
Type of voltage rangeDC
No-load supply current I0, typical5.5mA
Rated operating voltage10 ... 60 VDC
Operating current400mA
Switching elementNO contact and NC contact (antivalent)
Protection circuit integratedinductive interference protection
Switching frequency, approx.25Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.5V
Current at Voltage drop Ud0.2A
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Mounting angle HW 385-1 to simplify mounting available
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 00:39