IFL 70-385-11P
IFL 70-385-11P
Downloads
Product type description: IFL (1)-(2)-(3)(4)(5)(6)(7) |
(1) | |
50 | Switching distance 50 mm |
(2) | |
385 | Square design, 135 x 80 x 40 mm |
(3) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(4) | |
without | Cable |
D | DC 2-wire |
(5) | |
Z | Protection class IP67 |
(6) | |
N | n-type |
P | p-type |
(7) | |
2130 | Can be used up to +130 C, without LED switching conditions display |
- Design 385
Ordering data
Product type description |
IFL 70-385-11P |
Article number (order number) |
101116724 |
EAN (European Article Number) |
4030661022048 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
General data
Standards |
DIN VDE 0660-208 |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Housing material |
Plastic |
Gross weight |
420 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
4 |
Mechanical data - Switching distances
Nominal switching distance Sn |
70 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-2 |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
2 x 1.5 mm² |
Mechanical data - Dimensions
Length of sensor |
40 mm |
Width of sensor |
80 mm |
Height of sensor |
135 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Electrical data
Operating voltage |
10 ... 60 VDC |
Type of voltage range |
DC |
No-load supply current I0, typical |
5.5 mA |
Rated operating voltage |
10 ... 60 VDC |
Operating current |
400 mA |
Switching element |
NO contact and NC contact (antivalent) |
Protection circuit integrated |
inductive interference protection |
Switching frequency, approx. |
25 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1.5 V |
Current at Voltage drop Ud |
0.2 A |
Design of control elements |
p-type |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Note
Note (General) |
Mounting angle HW 385-1 to simplify mounting available |
Language filter
Datasheet
Mounting and wiring instructions
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | IFL Design: Ø 4, Ø 6,5, Ø 20, Ø 40, M8, M12, M18, M30, 2.., 3.., 6.., R.. |
Type: | See ordering code |
Description of the component: | Inductive proximity switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60947-5-2:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, January 16, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/10/2025, 18:03