IFL-M12-F-2-S30-11-P-ST4M12
Item number:103056911
New


Product features
- Metal enclosure
- DC 4-wire
- Connector M12
- Design M12 x 1
- With integrated diagnostic LED to indicate short circuit or overload
Please log in to see prices
Ordering data
Product type descriptionIFL-M12-F-2-S30-11-P-ST4M12
Article number (order number)103056911
EAN (European Article Number)4030661649924
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-2EN IEC 63000
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaGlass-fibre, thermoplastic
Material of the nutsNickel plated brass
Gross weight25g
General data - Features
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Mechanical data
Tightening torque of nuts, maximum10Nm
Mechanical data - Switching distances
Nominal switching distance Sn2mm
Note (Switching distance Sn)The specified switching distance is reduced when detecting metals other than Fe360.
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Hysteresis (Switching distance), maximum0.4mm
Repeat accuracy R0.2mm
Assured operating distance Sa, maximum1.62mm
Mechanical data - Connection technique
TerminationConnector M12, 4-pole, A-coded
Mechanical data - Dimensions
ISO thread of the sensorM12
width across flats17BK
Length of sensor50.2mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-30 ... +80 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp, semiconductor output1kV
Electrical data
Operating voltage10 ... 36 VDC
Ripple voltage10%
Type of voltage rangeDC
Rated operating voltage10 ... 36 VDC
Protection circuit integratedMax. fuse ratingProtection against polarity reversalSurge protection
Time to readiness, maximum50ms
Switching frequency, maximum2,000Hz
Switching elementNO contact and NC contact (antivalent)
No-load supply current I0, maximum16mA
Electrical data - Digital Output
Output current, maximum200mA
Voltage drop Ud, maximum2.5V
Current at Voltage drop Ud0.2A
Design of control elementsp-type
Current leakage Ir, maximum0.05mA
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityEN IEC 60947-5-2
Status indication
Colour of the LEDYellow
Note (LED switching conditions display)LED flashes (f = 2 Hz) in the event of a short circuit or overload
Indicated operating statesfault indicationswitching condition
Pin assignment
ConnectionSensor connection
PIN 1Power supply
PIN 2NC contacts
PIN 3GND
PIN 4NO contacts
Scope of delivery
Scope of delivery of mounting material2x Nuts
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 11:17