IFL-M8-F-2-S30-11-P-ST4M8
Item number:103056905
New


Product features
- Stainless steel enclosure
- DC 4-wire
- Connector M8
- Design M8 x 1
- Ambient temperature −25 … +80 °C
- With integrated diagnostic LED to indicate short circuit or overload
Please log in to see prices
Ordering data
Product type descriptionIFL-M8-F-2-S30-11-P-ST4M8
Article number (order number)103056905
EAN (European Article Number)4030661649863
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-2EN IEC 63000
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialStainless steel
Active areaGlass-fibre, thermoplastic
Material of the nutsStainless steel
Gross weight14g
General data - Features
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Mechanical data
Tightening torque of nuts, maximum7Nm
Mechanical data - Switching distances
Nominal switching distance Sn2mm
Note (Switching distance Sn)The specified switching distance is reduced when detecting metals other than Fe360.
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Hysteresis (Switching distance), maximum0.4mm
Repeat accuracy R0.1mm
Assured operating distance Sa, maximum1.62mm
Mechanical data - Connection technique
TerminationConnector M8, 4-pole, A-coded
Mechanical data - Dimensions
ISO thread of the sensorM8
width across flats13BK
Length of sensor40mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +80 °C
Storage and transport temperature-30 ... +80 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp, semiconductor output1kV
Electrical data
Operating voltage10 ... 36 VDC
Ripple voltage10%
Type of voltage rangeDC
Rated operating voltage10 ... 36 VDC
Protection circuit integratedMax. fuse ratingProtection against polarity reversalSurge protection
Time to readiness, maximum20ms
Switching frequency, maximum2,000Hz
Switching elementNO contact and NC contact (antivalent)
No-load supply current I0, maximum15mA
Electrical data - Digital Output
Output current, maximum200mA
Voltage drop Ud, maximum1.6V
Current at Voltage drop Ud0.2A
Design of control elementsp-type
Current leakage Ir, maximum0.05mA
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibilityEN IEC 60947-5-2
Status indication
Colour of the LEDYellow
Note (LED switching conditions display)LED flashes (f = 2 Hz) in the event of a short circuit or overload
Indicated operating statesfault indicationswitching condition
Pin assignment
ConnectionSensor connection
PIN 1Power supply
PIN 2NC contacts
PIN 3GND
PIN 4NO contacts
Scope of delivery
Scope of delivery of mounting material2x Nuts
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/06/2026, 19:43