Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Housing construction form: cylinder, smooth
  2. IFL Ø 40 mm
IFL Ø 40 mm

IFL Ø 40 mm

  • Design Ø 40 mm
5 Products
IFL 20-400-10/01YG

IFL 20-400-10/01YG

Item no. 101056640

Inductive proximity switch

IFL 20-400-11YPG

IFL 20-400-11YPG

Item no. 101059986

Inductive proximity switch

IFL 20-400-11ZTPG

IFL 20-400-11ZTPG

Item no. 101060007

Inductive proximity switch

IFL 20-400-10ZTG 7,0M

IFL 20-400-10ZTG 7,0M

Item no. 101060005

Inductive proximity switch

IFL 15-400-10/01YG-1450

IFL 15-400-10/01YG-1450

Item no. 101082014

Inductive proximity switch

5 results found