LOCKOUT TAG SZ 200-1
Archive
Item number:101196397


Product features
- Lockout tag with 6 circular holes
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionLOCKOUT TAG SZ 200-1
Article number (order number)101196397
EAN (European Article Number)4030661364872
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Material of the bracketMetall
Material of the operatorsMetall, pulverbeschichtet
Colour of the operating elementRed
Colour of the bracketblack
Gross weight229g
Mechanical data - Dimensions
Length107mm
Width85mm
Height3.5mm
Diameter hole10mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 20:36