M 610-11-60-1A-III
Item number:101091701


Product features
- Thermoplastic enclosure
- Long life
- Soldering, plug or screw terminals
Ordering data
Product type descriptionM 610-11-60-1A-III
Article number (order number)101091701
EAN (European Article Number)4030661060583
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorGlass-fibre, thermoplastic
Lever materialSpring-steel
Gross weight3g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementLever 1A
Mechanical lifetime, minimum10,000,000Operations
Actuating force0.7N
Contact opening0.3 mm
Ejection force, minimum0.2N
Actuating speed, minimum1mm/min
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, maximum1.5 mm²
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of clips or terminalsIP00
Ambient temperature-30 ... +85 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution2
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Utilisation category DC-1224VDC
Utilisation category DC-121A
Utilisation category DC-1324VDC
Switching elementChange-over contact with single break
Switching principleSnap action with self-cleaning contact
Bounce duration, maximum1.5ms
Maximum switching frequency10,000/h
Switchover time, maximum10ms
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:22