Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 6610/6620
M 6610/6620

M 6610/6620

  • Thermoplastic enclosure
39 Products
M1S 6610-11-K-Z

M1S 6610-11-K-Z

Item no. 101055455

Micro switch

M1S 6610-11-K-Z 1,0M

M1S 6610-11-K-Z 1,0M

Item no. 101092767

Micro switch

M1S 6610-11-K-Z 1,5M

M1S 6610-11-K-Z 1,5M

Item no. 101091067

Micro switch

M1S 6610-11-K-Z 3,0M

M1S 6610-11-K-Z 3,0M

Item no. 101099572

Micro switch

M1S 6610-11-K-Z 3,5M

M1S 6610-11-K-Z 3,5M

Item no. 101123588

Micro switch

M1S 6610-11-K-Z 4,0M

M1S 6610-11-K-Z 4,0M

Item no. 101113731

Micro switch

M1S 6610-11-K-Z 5,0M

M1S 6610-11-K-Z 5,0M

Item no. 101128105

Micro switch

M1S 6610-11-K-Z 8,0M

M1S 6610-11-K-Z 8,0M

Item no. 101113447

Micro switch

M1S 6610-11-K-Z 10,0M

M1S 6610-11-K-Z 10,0M

Item no. 101155126

Micro switch

M1S 6610-11-1933

M1S 6610-11-1933

Item no. 101103522

Micro switch

M1S 6610-11-K-Z 1,0M-1922

M1S 6610-11-K-Z 1,0M-1922

Item no. 103007801

Micro switch

M2S 6610-11-K-Z

M2S 6610-11-K-Z

Item no. 101055456

Micro switch

M2S 6610-11-K-Z 1,5M

M2S 6610-11-K-Z 1,5M

Item no. 101081165

Micro switch

M2S 6610-10-K-Z-2028 6,0M

M2S 6610-10-K-Z-2028 6,0M

Item no. 101128110

Micro switch

M2S 6610-10-K-Z 3,0M -2028

M2S 6610-10-K-Z 3,0M -2028

Item no. 101125406

Micro switch

M2R 6610-11-K-Z

M2R 6610-11-K-Z

Item no. 101055457

Micro switch

M2S 6610-11-K-Z 0,3 M

M2S 6610-11-K-Z 0,3 M

Item no. 101139863

Micro switch

M2S 6610-11-K-Z 1,0M

M2S 6610-11-K-Z 1,0M

Item no. 101084043

Micro switch

M2S 6610-11-K-Z 2,0M

M2S 6610-11-K-Z 2,0M

Item no. 101089366

Micro switch

M2S 6610-11-K-Z 3,0M

M2S 6610-11-K-Z 3,0M

Item no. 101084471

Micro switch

M2S 6610-11-K-Z 3,5M

M2S 6610-11-K-Z 3,5M

Item no. 101126605

Micro switch

M2S 6610-11-1933

M2S 6610-11-1933

Item no. 101157094

Micro switch

M2R 6610-11-K-Z 1,0M

M2R 6610-11-K-Z 1,0M

Item no. 101091157

Micro switch

M2R 6610-11-K-Z 2,0M

M2R 6610-11-K-Z 2,0M

Item no. 101096386

Micro switch

39 results found