M 697-11-1-8R-I-U180
Item number:101123342


Product features
- screw or spade terminals
- Thermoplastic enclosure
Ordering data
Product type descriptionM 697-11-1-8R-I-U180
Article number (order number)101123342
EAN (European Article Number)4030661003733
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Housing materialthermosetting resin
Material of the actuatorGlass-fibre, reinforced thermoplastic
Material of the housing coverGlass-fibre, thermoplastic
Lever materialZinc-plated metal
Gross weight46g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRoller plunger 8R
Roller materialGlass-fibre, reinforced thermoplastic
Mechanical lifetime, minimum30,000,000Operations
Actuating force4N
Contact opening0.5 mm
Ejection force, minimum1.3N
Actuating speed, minimum10mm/min
Note (Switchover time)Switchover time in accordance with actuating speed
Repeat accuracy of switching points0.05mm
Actuator rotation180°
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, maximum2.5 mm²
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of clips or terminalsIP00
Ambient temperature-30 ... +120 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution2
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Switching elementChange-over contact with double break
Switching principleSnap action
Bounce duration, maximum3ms
Maximum switching frequency30,000/h
Switchover time, maximum10ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 20:01