M2H 302-11Y-F08 SPRING STEEL FLAG 0.8
Item number:101054653

Product features
- with leaf spring lever form 2H and lug made of spring steel Ø 0.8 mm
- Connector M16 x 1.5
- Microswitch, cast encapsulated
- oil and gasoline resistant
Please log in to see prices
Ordering data
Product type descriptionM2H 302-11Y-F08 SPRING STEEL FLAG 0.8
Article number (order number)101054653
EAN (European Article Number)4030661001043
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialLight alloy die-casting
Housing coating materialPainted (steelblue RAL 5011)
Material of the housing coverLight alloy die-casting
Lever materialSpring-steel
Gross weight184g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementLeaf spring lever shape 2H
Mechanical lifetime, minimum30,000,000Operations
Note (Switchover time)Switchover time in accordance with actuating speed
Actuating torque, minimum0.2Nm
Mechanical data - Connection technique
Cable entryM16 x 1.5
TerminationScrew terminals
Cable section, maximum2.5 mm²
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Thermal test current6A
Utilisation category AC-15220VAC
Utilisation category AC-152.5A
Switching elementChange-over contact with double break
Switching principleSnap action with self-cleaning contact
Material of the contacts, electricalSilver (AgNi 15)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:32