M3V4D 330-11Y-1366
Item number:133031457

Product features
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
- Actuator heads can be repositioned by 4 x 90°
- With latching end position
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
- Actuator head with 90° end position latching
Please log in to see prices
Ordering data
Product type descriptionM3V4D 330-11Y-1366
Article number (order number)133031457
EAN (European Article Number)8905236107429
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialLight-alloy diecast, paint finish
Housing coating materialpainted
Gross weight305g
Mechanical data
Actuating elementForked roller lever
Roller materialBrass
Actuating speed, minimum1mm/min
Actuating torque0.5Nm
Mechanical data - Connection technique
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor84mm
Height of sensor120mm
Width of Castor8.5mm
Diameter of Castor20mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +160 °C
Restistance to shock50 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum1.5ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:48