M4VH 335-20Z-M20
Archive
Item number:101170267

Product features
- only for positioning tasks
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionM4VH 335-20Z-M20
Article number (order number)101170267
EAN (European Article Number)4030661297460
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
Housing construction formNorm construction design
Actuator type to EN 50041A
Housing coating materialpainted
Lever materialMetal film
Gross weight250g
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum30,000,000Operations
Actuating speed, maximum2.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Actuating torque, minimum0.3Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
Mechanical data - Dimensions
Length of sensor60.6mm
Width of sensor40.5mm
Height of sensor129.5mm
Ambient conditions
Ambient temperature-30 ... +80 °C
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element2 NO contact
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
Note
Note (General)Switch with 2 NO contacts are not for security tasks
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 20:37