MKTA32/WKT-26
Item number:101186702


Product features
- without Locking sleeve
- 2 Contacts
- Mounting depth 70 mm
- 2 switch position
- Mounting hole 22.3 mm
- Mounting Knurled nut
- up to 6 mm front plate thickness
Please log in to see prices
Ordering data
Product type descriptionMKTA32/WKT-26
Article number (order number)101186702
EAN (European Article Number)4030661604244
eCl@ss number, version 12.027-37-14-04
eCl@ss number, version 11.027-37-14-04
eCl@ss number, version 9.027-37-14-04
ETIM number, version 7.0EC000632
ETIM number, version 6.0EC000632
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Installation conditions (mechanical)arbitrarily
Material of the front ringAluminium, anodised
Material of the bellowsSilicone
Material thickness of the sealing bellows2mm
Colour of the front ringSilver
Colour of the bellowsBlack
Gross weight120g
General data - Features
Return to zero positionYes
External applicationsYes
Galvanically separated contact bridgesYes
Probing possible Yes
Number of auxiliary contacts2
Number of directions2
Number of normally open (NO) per direction1
Number of switch positions2
Number of switching stages2
Mechanical data
Latching positionleftright
Mechanical lifetime, minimum1,000,000Operations
Actuating force, approx.11N
MountingKnurled nut
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Mounting depth70mm
Length of the actuator77mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Diameter for the Installation to EN 60947-122.3 + 0.4mm
Spacing80 x 80mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +80 °C
Resistance to vibrations10 … 200 Hz, with 20 g
Restistance to shock110 g / 4 ms - 30 g / 18 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Utilisation category AC-15250VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Switching elementNO/NO contact
Switching principleSlow action
Maximum switching frequency1,200/h
Note
Notice (switch position)Position A, B
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 07:00