MR 302-11Y-U90-W
MR 302-11Y-U90-W
Downloads
- light alloy die-castingenclosure
- Good resistance to oil and petroleum spirit
- Protection class IP65
Ordering data
Product type description |
MR 302-11Y-U90-W |
Article number (order number) |
101106106 |
EAN (European Article Number) |
4030661454641 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Light alloy die-casting |
Housing coating material |
Painted (steelblue RAL 5011) |
Material of the actuator |
Stainless steel (1.4104) |
Material of the housing cover |
Light alloy die-casting |
Gross weight |
155 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Roller plunger shape R |
Roller material |
Glass-fibre, reinforced thermoplastic |
Mechanical life, minimum |
30,000,000 Operations |
Actuating force |
15 N |
Note (Switchover time) |
Switchover time in accordance with actuating speed |
Mechanical data - Connection technique
Cable entry |
M16 x 1.5 |
Termination |
Screw terminals |
Cable section, maximum |
2.5 mm² |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Degree of pollution |
3 |
Electrical data
Thermal test current |
6 A |
Utilisation category AC-15 |
220 VAC |
Utilisation category AC-15 |
2.5 A |
Switching element |
Change-over contact with double break |
Switching principle |
Snap action with self-cleaning contact |
Material of the contacts, electrical |
Silver (AgNi 15) |
Language filter
Datasheet
EC Declaration of conformity
UKCA Declaration of Conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
ID: schaltweg-mr-302
| 1.2 kB | .png | 74.083 x 41.981 mm - 210 x 119 px - 72 dpi
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/02/2025, 07:24