MS 6600-11-K-Y-1359 2,0M
Item number:101083617

Product features
- with mounting flange
- Rubber enclosure
- soldering terminals and spade terminals
- Metal coating
Ordering data
Product type descriptionMS 6600-11-K-Y-1359 2,0M
Article number (order number)101083617
EAN (European Article Number)4030661004945
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Housing materialSynthetic rubber (NBR), cover made of stainless sheet steel
Gross weight179g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementrubber collar
Mechanical lifetime, minimum3,000,000Operations
Actuating force13N
Contact opening0.4 mm
Ejection force, minimum1.5N
Actuating speed, minimum1mm/min
Mechanical data - Connection technique
Length of cable2m
TerminationH05VV-F 3x 0,75 mm²
Cable section, maximum2.5 mm²
Note0.75 mm²
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-151A
Switching elementChange-over contact with single break
Switching principleSnap action with self-cleaning contact
Maximum switching frequency30,000/h
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 21:24