MS-AZ/AZM300-B1-1
Item number:103002891


Product features
- Aluminium protective plate as a screen
- Threaded heads made of aluminium with M6 thread incl. rubber discs
- For use on glass and plastic doors on machines with high design requirements
Please log in to see prices
Ordering data
Product type descriptionMS-AZ/AZM300-B1-1
Article number (order number)103002891
EAN (European Article Number)4030661427492
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
MaterialAluminium
Colour of the productSilver
Gross weight100g
Scope of delivery
Scope of delivery of mounting material1X Aluminium protective plate 128 x 36 x 1 mm2x Aluminium threaded head Ø 20 mm with M6 thread2x Rubber disc 11.2 x 20 x 1 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 16:17