schmersal_s_icon.png

MSP 452-11/11Y-2186

Item number: 101127983

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 2 cable entries
  • additional nameplate with date of manufacture in the cover
  • Metal enclosure
  • 4 Contacts
  • 118 mm x 174 mm x 64 mm

Ordering data

Product type description

MSP 452-11/11Y-2186

Article number (order number)

101127983

EAN (European Article Number)

4030661031873

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

1,700 g

General data - Features

Number of normally closed (NC)

2

Number of normally open (NO)

2

Mechanical data

Mechanical lifetime, minimum

3,000,000 Operations

Contact opening

2 x 0.5 mm

Actuating torque

0.2 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

12 AWG

Mechanical data - Dimensions

Length of sensor

64 mm

Width of sensor

118 mm

Height of sensor

174 mm

Diameter of the Plunger

10 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching principle

Snap action

Bounce duration, maximum

43,221 ms

Switchover time, maximum

10 ms

Note

Note (General)

This rotating spindle limit switch with snap-action insert is only fit for use in normal to average operating conditions, e.g. for machine tools, cranes and conveyors. Protection class IP 65 to IEC/EN 60529.

By reversing the contacts, the spindle revolutions can be set between 4 and 55 revolutions The run-out towards each side is at least 5 revolutions.

Switch travel diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/08/2025, 18:12