MUT-SET-T-01
Item number:103006075


Product features
- Plug and play solution for muting applications
- Reduced mounting and wiring times
- Easy wiring with MCU-02 only one cable to the control cabinet
- One part number for all components
- Muting set T-Version mounting at MST, set complete with 4 muting sensors, MCU-02, mounting and cable
Please log in to see prices
Ordering data
Product type descriptionMUT-SET-T-01
Article number (order number)103006075
EAN (European Article Number)4030661440965
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
VersionsT-Muting
Gross weight2,250g
Mechanical data
MountingMounting stand MST
Scope of delivery
Scope of delivery1 x 101207729 KA-0905 - Connector cable from MCU-02 to control cabinet, M12/8-pin, L = 10,0 m1 x 101214875 KA-0845 - Connector cable female for SLC/SLG445 transmitter on MCU-02, M12/4-pin, M12/4-pin, L = 5,0m1 x 103005572 MCU-02 - Muting connection unit with cable connector for receiver M12/12pin, length 1,5m2 x 103005653 MS-MSL-01 - Muting carrier set L-Version consists 2pcs of aluminium-profiles (20x20x400mm) fixed at MST profile2 x 103005657 KA-0846 - Cable for muting sensor, connector female M8, male M12, 4-pin L = 2,0 m2 x 103005658 KA-0847 - Cable for muting sensor, connector female M8, male M12, 4-pin L = 5,0 m4 x 101151760 RD 83 - Reflector, D = 83 mm4 x 103012847 MS-1200 - Mounting set for reflector R-D834 x 103040805 S100-PR - Muting sensor, retro-reflectiv sensor, dimension 32x20x12 mm, M8/4-pin4 x 103055494 MS-ST-5039 - Mounting set for muting sensor S100-PR
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 05:12