NBG633/54.50/NSK
Item number:103001787


Product features
- for application in food producing machinery
- Enclosure seal for food machinery
- Stainless steel enclosure
Ordering data
Product type descriptionNBG633/54.50/NSK
Article number (order number)103001787
EAN (European Article Number)4030661569741
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
VersionsAssembly housing
Housing materialStainless steel (V4A)
Colour of the bottom part of the enclosure Silver
Colour of the sealingGrey
Gross weight1,250g
General data - Features
Vorbereitet für Montage eines SchutzkragensYes
Number of command positions3
Mechanical data
Position of the cable glandmounting holes
Offset Emergency-Stop buttonYes
Mechanical data - Connection technique
Diameter of the cable gland20.3mm
Mechanical data - Dimensions
Width110mm
Height86.5mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:13