NSK/V4A/GB
Item number:101183505


Product features
- for pushbuttons and illuminated pushbuttons
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Please log in to see prices
Ordering data
Product type descriptionNSK/V4A/GB
Article number (order number)101183505
EAN (European Article Number)4030661484525
eCl@ss number, version 12.027-37-12-25
eCl@ss number, version 11.027-37-12-25
eCl@ss number, version 9.027-37-12-25
ETIM number, version 7.0EC000624
ETIM number, version 6.0EC000624
General data
VersionsEmergency stop protective collar
Designwith yellow shield
Installation conditions (mechanical)arbitrarily
Material of the bracketStainless steel (V4A)
Colour of the marking plateYellow
Colour of the bracketSilver
Gross weight150g
Mechanical data
Mountingrear-side mounting holes
Type of the fixing screws3x M6
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 05:13