PS116-Z11-LR200-R200
Item number:103006565


Product features
- Pre-wired cable right, 2 m
- Snap action 1 Normally open contact (NO) / 1 Opener (NC)
- plastic roller Ø 9,5 mm
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
Please log in to see prices
Ordering data
Product type descriptionPS116-Z11-LR200-R200
Article number (order number)103006565
EAN (European Article Number)4030661442143
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50047C
Housing materialPlastic, glass-fibre reinforced thermoplastic, zinc die-cast, chromated
Active areaMetal film
Gross weight176g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
Mechanical data
Actuating elementRoller plunger R200
Roller materialPlastic
Mechanical lifetime, minimum10,000,000Operations
Actuating force, minimum10N
Positive break force, minimum40N
Actuating speed, minimum10mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Actuating torque, minimum0.2Nm
Positive break torque0.6Nm
Mechanical data - Connection technique
Length of cable2m
TerminationCable, 4-polePre-wired cable
Number of cable wires4
Wire cross-section0.5mm2
Cable typeLiYY
Terminal (mechanical)right
Mechanical data - Dimensions
Length of sensor16.6mm
Width of sensor31mm
Height of sensor74.1mm
Diameter of Castor9.5mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category DC-1324VDC
Utilisation category DC-131.5A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum3ms
Maximum switching frequency5,000/h
Switchover time, maximum5.5ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:16