Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS215
  2. PS215 roller plunger R200
PS215 roller plunger R200

PS215 roller plunger R200

  • plastic roller Ø 9,5 mm
  • Metal enclosure
  • Design to EN 50047
  • Simple and quick to adjust the control elements by 45°.
  • LED version available
25 Products
PS215-T02-R200

PS215-T02-R200

Item no. 103014982

Position switch with safety function

PS215-T11-R200

PS215-T11-R200

Item no. 103014981

Position switch with safety function

PS215-T12-R200

PS215-T12-R200

Item no. 103014983

Position switch with safety function

PS215-Z02-R200

PS215-Z02-R200

Item no. 103014956

Position switch with safety function

PS215-Z11-R200

PS215-Z11-R200

Item no. 103014955

Position switch with safety function

PS215-Z12-R200

PS215-Z12-R200

Item no. 103014957

Position switch with safety function

PS215L-Z11A1-ST-R200

PS215L-Z11A1-ST-R200

Item no. 103033947

Position switch with safety function

PS215-Z02A1-R200

PS215-Z02A1-R200

Item no. 103028204

Position switch with safety function

PS215L-Z11A1-ST-R200-3015

PS215L-Z11A1-ST-R200-3015

Item no. 103033949

Position switch with safety function

PS215-Z11A1-ST-R200-3015

PS215-Z11A1-ST-R200-3015

Item no. 103028097

Position switch with safety function

PS215-Z11A1-R200

PS215-Z11A1-R200

Item no. 103028135

Position switch with safety function

PS215-Z02R-R200

PS215-Z02R-R200

Item no. 103030675

Position switch with safety function

PS215-T11-ST-R200

PS215-T11-ST-R200

Item no. 103032778

Position switch with safety function

PS215-Z02-ST-R200

PS215-Z02-ST-R200

Item no. 103033127

Position switch with safety function

PS215-T02-ST-R200

PS215-T02-ST-R200

Item no. 103035688

Position switch with safety function

PS215-Z11-R200-U2

PS215-Z11-R200-U2

Item no. 103033126

Position switch with safety function

PS215-Z02-R200-U2

PS215-Z02-R200-U2

Item no. 103027027

Position switch with safety function

PS215-T20A1-ST-R200

PS215-T20A1-ST-R200

Item no. 103027689

Position switch with safety function

PS215-Z11A1-ST-R200

PS215-Z11A1-ST-R200

Item no. 103028096

Position switch with safety function

PS215-Z11-ST-R200

PS215-Z11-ST-R200

Item no. 103046701

Position switch with safety function

PS215-T20-R200

PS215-T20-R200

Item no. 103046703

Position switch with safety function

PS215-Z11-ST-R200-U2-3045

PS215-Z11-ST-R200-U2-3045

Item no. 103038016

Position switch with safety function

PS215-Z12-G-ST-R200

PS215-Z12-G-ST-R200

Item no. 103053912

PS215-Z02-STM-R200

PS215-Z02-STM-R200

Item no. 103050795

25 results found