PS215-T11-S200-T-2980
Item number:103030639


Product features
- with neoprene-bellows (LABS free)
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Metal enclosure
- Design to EN 50047
- Plastic actuating element
- Diameter actuating element 6 mm
- LED version available
Please log in to see prices
Ordering data
Product type descriptionPS215-T11-S200-T-2980
Article number (order number)103030639
EAN (European Article Number)4030661567471
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50047B
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Plunger materialPlastic
Material of the bellowsneoprene
Gross weight199g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Actuating elementPlunger S200
Position of the cable glandbottom
Mechanical lifetime, minimum1,000,000Operations
Positive break force, minimum40N
Actuating speed, minimum60mm/min
Actuating speed, maximum0.5m/s
Tightening torque of the fixing screws2Nm
Tightening torque of the fastening screws for the housing cover2.6Nm
Mechanical data - Connection technique
Note (Cable entry)Absetzlänge des Leiters 5...6mm
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor32.5mm
Width of sensor31mm
Height of sensor75.5mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-40 ... +80 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element1 NO contact, 1 NC contacts
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:15