PS216-T11-Q200
Item number:
103032511
PS216-T11-Q200
Item number:
103032511
Product type description: PS216-(1)-(2)-(3) |
(1) | |
T11 | Slow action 1 NO contact / 1 NC contact |
T20 | Slow action 2 NO contact |
T02 | Slow action 2 NC contacts |
T03 | Slow action 3 NC contacts |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
(2) | |
without | Cable entry M20 |
ST | Connector plug M12 - plastic - bottom |
(3) | |
Q200 | Traction force 45 N for lengths of wire to 50 m |
Q210 | Traction force 70 N for lengths of wire to 100 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- thermoplastic enclosure with foldable latching cover
- small body
- vertical mounting
- Twisting of towing eye not possible
- Progress function (ballpoint pen principle)
- LED version available
Ordering data
Product type description |
PS216-T11-Q200 |
Article number (order number) |
103032511 |
EAN (European Article Number) |
4030661546209 |
eCl@ss number, version 12.0 |
27-27-26-01 |
eCl@ss number, version 11.0 |
27-27-26-01 |
eCl@ss number, version 9.0 |
27-27-26-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Housing construction form |
Norm construction design |
Length of the wire, maximum |
50 m |
Gross weight |
133 g |
General data - Features
Safety functions |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Mechanical data
Position of the cable gland |
bottom |
Mechanical life, minimum |
100,000 Operations |
Positive break force, minimum |
45 N |
Actuating speed, minimum |
60 mm/min |
Actuating speed, maximum |
1 m/s |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.34 mm² |
Cable section, maximum |
1.5 mm² |
Mechanical data - Dimensions
Length of sensor |
32.5 mm |
Width of sensor |
31 mm |
Height of sensor |
116 mm |
Ambient conditions
Degree of protection |
IP66 IP67 |
Ambient temperature |
-30 ... +80 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
400 A |
Utilisation category AC-15 |
240 VAC |
Utilisation category AC-15 |
3 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
3 A |
Switching element |
1 NO contact, 1 NC contacts |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Assembly example
EU Conformity Declaration
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | PS216-…-Q200 PS216-…-Q210 |
Type: | See ordering code |
Description of the component: | Pull-wire switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2018 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, March 9, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/03/2025, 02:59