PS216-Z02R-K210-U4
Item number:103062959


Product features
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50047
- LED version available
Ordering data
Product type descriptionPS216-Z02R-K210-U4
Article number (order number)103062959
EAN (European Article Number)4030661682822
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50047E
Housing materialPlastic, glass-fibre-reinforced
General data - Features
LatchingYes
Safety functionsYes
Number of normally closed (NC)2
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Actuating elementOffset roller lever K210
Position of the cable glandbottom
Mechanical lifetime, minimum1,000,000Operations
Positive break force, minimum40N
Actuating speed, minimum10mm/min
Actuating speed, maximum1m/s
Tightening torque of the fixing screws1.2Nm
Actuator rotation180°
Mechanical data - Connection technique
Note (Cable entry)Absetzlänge des Leiters 5...6mm
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor32.5mm
Width of sensor31mm
Height of sensor91.5mm
Diameter of Castor14mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element2 NC contact
Switching principleSnap actionSnap action with latch
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 15:24