PS226-Z02-STR-F230
Item number:103061443


Product features
- only for positioning tasks
- thermoplastic enclosure with foldable latching cover
- cable entry 2 x M20 x 1,5
- Design to EN 50047
- LED version available
- Spring rod
Ordering data
Product type descriptionPS226-Z02-STR-F230
Article number (order number)103061443
EAN (European Article Number)4030661674285
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialPlastic, glass-fibre-reinforced
General data - Features
Number of safety contacts2
Safety classification
Mission time20Year(s)
Mechanical data
Actuating elementSpring rod lever
Mechanical lifetime, minimum10,000,000Operations
Positive break force, minimum40N
Tightening torque of the fixing screws1.2Nm
Mechanical data - Connection technique
Connector position Right
TerminationConnector plug M12, 4-pole
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor33mm
Width of sensor59mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui240 V
Rated impulse withstand voltage Uimp0.8kV
Degree of pollution3
Electrical data
Thermal test current4A
Required rated short-circuit current400A
Utilisation category AC-1550VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element2 NC contact
Switching principleSnap action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:07