Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS315
  2. PS315 roller lever N300
PS315 roller lever N300

PS315 roller lever N300

  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • LED version available
12 Products
PS315-T11-N300

PS315-T11-N300

Item no. 103015125

Position switch with safety function

PS315-T12-N300

PS315-T12-N300

Item no. 103015126

Position switch with safety function

PS315-Z11-N300

PS315-Z11-N300

Item no. 103015108

Position switch with safety function

PS315-Z12-N300

PS315-Z12-N300

Item no. 103015109

Position switch with safety function

PS315-T03-N300

PS315-T03-N300

Item no. 103031948

Position switch with safety function

PS315-T11-N300-I

PS315-T11-N300-I

Item no. 103031669

Position switch with safety function

PS315-Z02-N300

PS315-Z02-N300

Item no. 103031909

Position switch with safety function

PS315-Z11-N300-I

PS315-Z11-N300-I

Item no. 103032159

Position switch with safety function

PS315-Z11-N300-U6-X18I

PS315-Z11-N300-U6-X18I

Item no. 103028169

Position switch with safety function

PS315-Z11-ST-N300

PS315-Z11-ST-N300

Item no. 103031883

Position switch with safety function

PS315-Z12-N300-T

PS315-Z12-N300-T

Item no. 103039349

Position switch with safety function

PS315-Z12-G-ST-N300

PS315-Z12-G-ST-N300

Item no. 103043381

Position switch with safety function

12 results found