PS315-T12-ST-H310
Item number:103030670


Product features
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
Please log in to see prices
Ordering data
Product type descriptionPS315-T12-ST-H310
Article number (order number)103030670
EAN (European Article Number)4030661524405
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50041A
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Gross weight421g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Actuating elementRollenschwenkhebel H310
Roller materialPlastic
Mechanical lifetime, minimum10,000,000Operations
Positive break force, minimum50N
Actuating speed, minimum60mm/min
Actuating speed, maximum1m/s
Tightening torque of the fixing screws2Nm
Tightening torque of the fastening screws for the housing cover2.6Nm
Mechanical data - Connection technique
Note (Cable entry)Absetzlänge des Leiters 5...6mm
TerminationConnector plug M12, 8-pole
Material of the connector (electrical)Plastic
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor37mm
Width of sensor41mm
Height of sensor134.5mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui24 VDC50 VAC
Rated impulse withstand voltage Uimp0.8kV
Degree of pollution3
Electrical data
Thermal test current2A
Required rated short-circuit current400A
Utilisation category AC-1530VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-132A
Switching element1 NO contact, 2 NC contacts
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 07:25