PS316-Z11-N301
Item number:103062099


Product features
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
Ordering data
Product type descriptionPS316-Z11-N301
Article number (order number)103062099
EAN (European Article Number)4030661675817
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of normally open (NO)1
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
Positive break force, minimum50N
Actuating speed, minimum10mm/min
Actuating speed, maximum1m/s
Mechanical data - Connection technique
Note (Cable entry)Absetzlänge des Leiters 5...6mm
TerminationScrew terminals M20 x 1.5
Ambient conditions
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Utilisation category AC-15240VAC
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 17:56