PS316-Z11-ST-R300
Item number:103062862


Product features
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- LED version available
Ordering data
Product type descriptionPS316-Z11-ST-R300
Article number (order number)103062862
EAN (European Article Number)4030661682211
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50041C
Housing materialPlastic, glass-fibre-reinforced
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of normally open (NO)1
Safety classification
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Actuating elementRoller plunger S300
Roller materialPlastic
Mechanical lifetime, minimum10,000,000Operations
Positive break force, minimum50N
Actuating speed, minimum10mm/min
Actuating speed, maximum0.5m/s
Tightening torque of the fixing screws1.2Nm
Mechanical data - Connection technique
Connector position Bottom
Note (Cable entry)Absetzlänge des Leiters 5...6mm
TerminationConnector plug M12, 4-poleScrew terminals M20 x 1.5
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor37mm
Width of sensor41mm
Height of sensor117mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:07